Catalog No. : 1452
Description: 3/4IN KNOCKOUT PLUG THERMOPLASTIC
UPC: 786210014524
3/4 Inch Non Metallic Knockout Plug, Thermoplastic for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locking plug |
|
Special Features |
One-Piece Construction Designed to Snap in Place |
|
Application |
To Plug Unused Knockout Openings In a Box or Enclosure |
Specifications
|
Material |
Thermoplastic |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E13938, CSA |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | N/A | N/A |
| CSA | 4484 | 905201 | N/A | N/A | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC002326 Cable plug for cable-/installation tube entry
|
Suitable for junction box |
Y |
|
Number of conduit lead-ins |
1 |
Documents/Support Tools
|
Sales Drawing |