Catalog No. : 1443
Description: 1-1/4 PANEL CONNECTOR EXTENT.
UPC: 786210014432
- Ideal when longer thread length is needed.
- Will combine with any fitting having a male thread. Male thread of panel connector extension is 1 inch long.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Will Combine with Any Fitting Having a Male Thread. Male Thread of Panel Connector Extension is 1 In. Long. |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
1-1/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Untreated |
|
Colour |
Natural colour |
|
Outer diameter |
49.21 mm |
Documents/Support Tools
|
Sales Drawing |