text.skipToContent text.skipToNavigation

Catalog No. : 1442

Description:  1 PANEL CONN EXT

UPC: 786210014425

1 Inch Panel Connector Extension, Malleable Iron for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Will combine with any fitting having a male thread. Male thread of panel connector extension is 1 inch long.

Descriptors

Category

Electrical fittings

Special Features

Ideal When Longer Thread Length is Needed.

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Other

Surface protection

Untreated

Colour

Natural colour

Outer diameter

40.48 mm

Documents/Support Tools

Sales Drawing

Click here