Catalog No. : 144-SST
Description: 1-1/4 INCH STAINLESS STEEL LOCKNUT
UPC: 786209912244
- To effectively bond conduit or connector to box or enclosure.
Descriptors
|
Category |
Locknuts |
|
Special Features |
Tightens Without Deformation |
|
Application |
To Connect Externally Threaded Conduit or Connector to a Threadless Opening In a Box or Enclosure. |
Specifications
|
Material of Construction |
Stainless Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Thread Size |
1-1/4 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Material |
Stainless steel |
|
Material quality |
Stainless steel A2 |
|
Surface protection |
Untreated |
|
With nylon ring |
N |
|
Height |
29.46 mm |
|
Height |
1.16 inch |
Documents/Support Tools
|
Sales Drawing |