Catalog No. : 144-CHR-LI
Description: LITHIUM ION BATTERY CHARGER
UPC: 783786529643
Lithium Ion Battery Charger, Use with either 110V AC or 240V AC power supply, 50/60 Hz, Output 10.8-14.4 VDC 7A, 28.8 VDC 3A. Use Only to Charge 144-BAT-LI Battery Packs. 9 x 5.7 x 3.2 inch, Weight 3.5 pounds,
View More
View Less
For more info visit:
electrification.us.abb.com
- 14.4V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge
- All tools and batteries come with a standard 5-year warranty
- Covers a wide range of applications in both the electrical and utility markets
- Charger works across the standard battery platform for all new Li-Ion tools
Descriptors
|
Category |
Battery charger for electric tools |
|
Special Features |
14.4V lithium-ion battery offers lighter weight, longer run time, no memory effect, minimal discharge and rapid recharge |
Specifications
|
Charge Time |
45 minutes |
|
Ambient Temperature |
50 to 95 F |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Length |
9 in |
|
Width |
5.7 in , 144.78 mm |
|
Height |
3.2 in |
ETIM Classification
ETIM
EC001184 Battery charger for electric tools
|
Nominal voltage |
10.8-14.4 V |
|
Battery quality |
Lithium-ions |
|
High-speed battery charger |
N |