Catalog No. : 144-CHR-HLI
Description: BATTERY CHARGER NICD, NIHM, LIION
UPC: 786209996183
Lithium Ion Battery Charger, Can be used with either 110V AC or 220V AC power supply
View More
View Less
For more info visit:
electrification.us.abb.com
- Accommodates Ni-Cd /Ni-MH and Li-Ion batteries
- Condition feature for Nickel-based products
- Charge control inside each charger
- Power supply: Single Unit Charger: 24V @ 2.5 Amp International switching power supply
- Fault indicators for open or shorted cells and temperature faults
Descriptors
|
Category |
Battery charger for electric tools |
Specifications
|
Discharge Option |
Yes |
Classifications
|
Brand Name |
Application Tooling |
|
Standard |
UL, CUL |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001184 Battery charger for electric tools
|
Battery quality |
NiCd/NiMh/Lithium ions |
|
High-speed battery charger |
N |
Documents/Support Tools
|
Instruction Sheet |