text.skipToContent text.skipToNavigation

Catalog No. : 143NG-G

Description:  CLAMP BACK SPACER 1IN PVC CTD GRY

UPC: 704508027261

PVC Coated Clamp Back Spacer, 1 Inch, Malleable Iron, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Spacers or standoffs

Special Features

PVC Coated for Corrosion Protection

Application

Provide Spacing for Airflow Between Conduit and Mounting Surface

Specifications

Material

Iron

Classifications

Brand Name

Ocal

Dimensions

Inside Diameter

1 in

ETIM EC001494 Spacer for cable protection tube

Suitable for pipe diameter

27-27 mm