text.skipToContent text.skipToNavigation

Catalog No. : 142SST

Description:  3/4 INCH LOCKNUT SST RIGID/IMC

UPC: 786210735283

3/4 Inch Stainless Steel Locknut for Use With Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • To effectively bond conduit or connector to box or enclosure.

Descriptors

Category

Locknuts

Special Features

Tightens Without Deformation

Application

To Connect Externally Threaded Conduit or Connector to a Threadless Opening In a Box or Enclosure.

Specifications

Material of Construction

Stainless Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018, CSA

Dimensions

Thread Size

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A -370 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC002382 Locknut

Material

Stainless steel

Material quality

Stainless steel A2

Surface protection

Untreated

With nylon ring

N

Height

35.02 mm

Height

1.38 inch

Documents/Support Tools

Sales Drawing

Click here