text.skipToContent text.skipToNavigation

Catalog No. : 141SL

Description:  1/2 INCH LOCKNUT,SEALING

UPC: 786210816234

1/2 Inch Steel Sealing Locknut for Use With Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Provides watertight or raintight seal at all enclosures.

Descriptors

Category

Locknuts

Application

Provides Positive Seal Against Water and Oil.

Specifications

Material of Construction

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018, CSA

Dimensions

Thread Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC002382 Locknut

Material

Steel

Surface protection

Untreated

Thread type

Other

Thread size (imperial)

1/2 inch

Thread per inch

14

With nylon ring

N

Height

28.96 mm

Height

1.14 inch

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here