text.skipToContent text.skipToNavigation

Catalog No. : 14040FW-C

Description:  SILICON BRONZE 1/4IN FLAT WASHER

UPC: 783786500666

1/4 Inch Silicon Bronze Flat Washer
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Flat washers

Specifications

Material

Silicon Bronze

Classifications

Brand Name

Blackburn

Dimensions

Thickness

0.26 In , 6.6 mm

Outside Diameter

1/4 in

Inside Diameter

11/16 in

Depth

0.04 in

ETIM EC000098 Washer

Inner diameter

17.46 mm

Inner diameter

0.69 inch

Outer diameter

6.35 mm

Outer diameter

0.25 inch

Thickness

6.6 mm

Thickness

0.26 inch

Material

Other

Material quality

Other