text.skipToContent text.skipToNavigation

Catalog No. : 14010HN-C

Description:  SILICON BRONZE 1/4IN HEX NUT

UPC: 783786516940

1/4 Inch Silicon Bronze Hex Nut. Box Grounding Device.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Silicon Bronze

Nut Type

Hex

Classifications

Brand Name

Blackburn

Dimensions

Thread Size

1/4 in

ETIM EC000129 Hexagon nut

Material

Other

Material quality

Other

Halogen free

N

Thread size (metric)

6.35

Thread size (imperial)

1/4 inch

Thread per inch

20

Castle nut

N