text.skipToContent text.skipToNavigation

Alternate Catalog No. : R313XXXHSX4XXXSYS1C8

Catalog No. : 13XXXHSX4XXXSYS1C8

Description:  MVR, 15KV, 3PH, POLE MOUNT, SEL SPC

UPC: 75114352222

Molded Vacuum Recloser, 15kV, 3-Phase, Pole Mounting Frame for MVR3. No Control Power Transformers. Control Model - 351R. Special Control Cable. No Source Side Voltage Sensing. NEMA 4-Hole Lug. No Line and Load Side Arrester Brackets, No Surge Arresters, No Wildlife Protection, Position Indicator - Standard Green Open/Red Closed. Ships Completely Assembled and Site Ready.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Specifications

Voltage Rating

15 kV

Amperage Rating

800 A

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here