text.skipToContent text.skipToNavigation

Alternate Catalog No. : R313XXXABX4XXBSY0149

Catalog No. : 13XXXABX4XXBSY0149

Description:  MVR,3PH,15KV,12.5 KA,150KVA BIL,800

UPC: 75114336499

MVR Molded Vacuum Recloser, 3 Phase, 15 kv, 12.5 KA, 150 BIL, 800 Amps, Pole Mount. With SEL Standard. NEMA 4 Hole Terminal Lug Kit. Vented Wildlife Protectors. 32 Pin Control Cable.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Application

Three Phase

Specifications

Voltage Rating

15 kV

Amperage Rating

800 A

Mounting

Pole Mount

Operating Temperature

Normal -10 to +45 C , Extreme -40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C37.60-2003

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here