text.skipToContent text.skipToNavigation

Catalog No. : 13684

Description:  12TON DIE CRMP DT TERM 22L009

UPC: 786210393544

Die for 12 Ton 13400 or 13642M Hydrualic Tool for Crimping 22L009 Dragon Tooth Terminals
View More View Less
For more info visit:  electrification.us.abb.com
  • Application Tools: 13400,

Descriptors

Category

Lug crimping tool dies

Application

Crimping Dragon Tooth terminal for magnet wire.

Specifications

Material

Alloy Steel

Color

Silver

Classifications

Brand Name

Application Tooling

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Insulated varnish wire-cable lugs and connectors

AWG-range

16 - 5

Compression shape

Trapezoid compression

Documents/Support Tools

Instruction Sheet

Click here