Catalog No. : 13682
Description: 12TON DIE CRMP DT TERM 204210MT
UPC: 786210136820
Die for 12 Ton 13400 or 13642M Hydrualic Tool for Crimping 204210MT Dragon Tooth Terminals, Brown. .301/.289 Gaging
View More
View Less
For more info visit:
electrification.us.abb.com
- Application Tools: 13400,
Descriptors
|
Category |
Lug crimping tool dies |
|
Application |
Crimping Dragon Tooth terminal for magnet wire. |
Specifications
|
Material |
Alloy Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Insulated varnish wire-cable lugs and connectors |
|
AWG-range |
10 - 3 |
|
Compression shape |
Trapezoid compression |
Documents/Support Tools
|
Instruction Sheet |