text.skipToContent text.skipToNavigation

Catalog No. : 13681-0

Description:  12TON DIE CRMP DT TERM 210214MT

UPC: 786210237794

Steel Die, 12 Ton Hydraulic Tool. Yellow, .176/.164 Gaging.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Application

Crimping Dragon Tooth terminal for magnet wire.

Specifications

Material

Steel

Color

Yellow

Classifications

Brand Name

Application Tooling

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Insulated varnish wire-cable lugs and connectors

AWG-range

13-5

Compression shape

Trapezoid compression