Catalog No. : 13673B
Description: 14TON DIE CRMP DT TERM MULTI
UPC: 786210816555
Die for 14 Ton 13100A or 15 Ton TBM15i Hydraulic Tool for Crimping 204210S, 204210 1H, 204210 3H Dragon Tooth Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
- Application Tools: 13100A, TBM15I
Descriptors
|
Category |
Lug crimping tool dies |
|
Application |
Crimping Dragon Tooth terminal for magnet wire. |
Specifications
|
Material |
Alloy Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Insulated varnish wire-cable lugs and connectors |
|
AWG-range |
12 - 2 |
|
Compression shape |
Trapezoid compression |
Documents/Support Tools
|
Instruction Sheet |