Catalog No. : 13640
Description: HYRAULIC CRIMP HEAD
UPC: 786210136400
- 3.5 ton nominal pressure output, coupling for quick assembly, interlace die with 360 degree compression provides uniform pressure around circumference of connector
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
3.5 ton nominal pressure output, coupling for quick assembly, interlace die with 360 degree compression provides uniform pressure around circumference of connector |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 241 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
Cable lugs and connectors |
|
Compression shape |
Round compression |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Hydraulic compression head |
|
Inserts exchangeable |
Y |
|
Number of included inserts |
0 |
|
With automatic return |
Y |
Documents/Support Tools
|
Instruction Sheet |