Catalog No. : 13618
Description: 20 FOOT HYDRAULIC HOSE
UPC: 786210136189
20-Foot Hydraulic Hose, Rubber, High Pressure Non-Metallic. Color Orange, 10,000 PSI Working Pressure, Supplied with Quick Couplers. Filled with Oil.
View More
View Less
For more info visit:
electrification.us.abb.com
- Non-metallic
- For use with Electric Hydraulic Pumps.
Descriptors
|
Category |
Hydraulic hose |
Specifications
|
Material |
Steel Reinforced Rubber |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001202 Hydraulic connecting part
|
Model |
Hydraulic hose |
|
Hose length |
6.1 m |