Catalog No. : 13613
Description: 6 FOOT HYDRAULIC HOSE
UPC: 786210136134
6-Foot Hydraulic Hose, Rubber, High Pressure Steel Reinforced. 10,000 PSI Working Pressure, Supplied with Quick Couplers. Filled with Hydraulic Fluid
View More
View Less
For more info visit:
electrification.us.abb.com
- Steel Reinforced, High Volume Usage
Descriptors
|
Category |
Hydraulic hose |
Specifications
|
Material |
Steel Reinforced Rubber |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001202 Hydraulic connecting part
|
Model |
Hydraulic hose |
|
Hose length |
1.83 m |
Documents/Support Tools
|
Instruction Sheet |