Catalog No. : 1353AL
Description: CONDUIT SPACER 3-1/2 - 4IN ALUM
UPC: 786210826585
Pipe Spacer, Aluminum, Use with Conduit Sizes of 3-1/2 Inch and 4 Inch for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Used with T&B conduit straps to permit space between conduit and mounting surface.
- Eliminates need for costly offset-bending conduit and possible corrosive moisture traps when conduit is mounted directly to a surface.
- Premountable and stackable to eliminate offsetting.
Descriptors
|
Category |
Electrical spacer |
|
Application |
Provides Mounting Surface for Conduit Where Installation Requires Air Space Between Conduit and Supporting Surface. |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441502 | N/A | N/A | N/A |
| CSA | 4484 | 441502 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001494 Spacer for cable protection tube
|
Model |
One fold |
|
Suitable for pipe diameter |
88.90-101.60 mm |
Documents/Support Tools
|
Sales Drawing |