text.skipToContent text.skipToNavigation

Catalog No. : 1351

Description:  1-1/4 - 2IN PIPE SPACER E-GALV IRON

UPC: 786210013510

Pipe Spacer, Electro-galvanized Malleable Iron, Use with Conduit Sizes of 1-1/4 Inch, 1-1/2 Inch, and 2 Inch for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Spacers or standoffs

Application

Provides Mounting Surface for Conduit Where Installation Requires Air Space Between Conduit and Supporting Surface

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

CSA

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441502 N/A N/A N/A
CSA 4484 441502 N/A 2170810 N/A

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

ETIM EC001494 Spacer for cable protection tube

Model

One fold

Suitable for pipe diameter

31.75-50.80 mm

Documents/Support Tools

Sales Drawing

Click here