text.skipToContent text.skipToNavigation

Catalog No. : 13470

Description:  AL H-TAP DIE TBM6 SERIES O-TYPE GRN

UPC: 786210134703

Aluminum H-Tap Die for TBM6 - Connector 63110, 63118, 63125, O-Type, Color Code Green
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Application

Used in TBM6

Specifications

Material

Aluminum

Color

Green

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant