Catalog No. : 13466
Description: DIE TBM5 SERIES TOOL 350KCMIL CU
UPC: 786210134666
Die for TBM8 Series Tool for 350 kcmil Copper, 250 kcmil Aluminum, Equiv. Hex Die Code number 71. Red.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Lug crimping tool dies |
Specifications
|
Material |
Steel |
|
Color |
Red |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Cable compression lugs and connectors |