Catalog No. : 1345
Description: 3 4, 3 2 CABLE STRAP HDG IRON
UPC: 786210013459
- Each strap takes a wide range of sizes because of the rocking action of the foot. Hole is 1/4" screw.
Descriptors
|
Category |
Metal straps |
|
Special Features |
Each Strap Takes a Wide Range of Sizes Because of the Rocking Action of the Foot. Hole is 1/4 Inch Screw |
|
Application |
To Support and Securely Fasten Rigid Metal Conduit and Intermediate Metal Conduit to the Supporting Surface |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA |
Dimensions
|
Size |
#4-#2 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441408 | N/A | N/A | N/A |
| CSA | 4484 | 441408 | N/A | 2206107 | N/A |
|
Type of fastening |
Screwing |
|
Connection type construction part |
Pipe/cable |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |