Catalog No. : 13400
Description: HYD POWER TOOL FOR CRIMP RD-RM ML
UPC: 786210134000
Descriptors
|
Category |
Wire lug crimping tool |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Suitable for |
Cable lugs and connectors |
|
Compression shape |
Hexagon |
|
AWG-range |
750-750 |
|
Length |
368.3 mm |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Hydraulic compression head |
|
Inserts exchangeable |
Y |
|
Number of included inserts |
0 |
|
With automatic return |
Y |
Documents/Support Tools
|
Instruction Sheet |