Alternate Catalog No. : R31311CEE32BDDSYS14E
Catalog No. : 1311CEE32BDDSYS14E
Description: MVR,3PH,15KV,150KV BIL, PT, SEL651
UPC: 75114338370
MVR Molded Vacuum Recloser, 3 Phase, 15 kv, 150 BIL, Pole Mount. 7960 / 120V, SEL0651R2ACXBA82A111316XX
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Three Phase |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |