text.skipToContent text.skipToNavigation

Alternate Catalog No. : R31311AEE32BCTSYS1EY

Catalog No. : 1311AEE32BCTSYS1EY

Description:  MVR, 15KV, 3PH, 800A, CPT, ARRESTER

UPC: 75114352246

Molded Vacuum Recloser, 15kV, 3-Phase, Pole Mounting Frame for MVR3. Single Oil Filled Control Power Transformer. Control Power Transformer - 7200 - 120V, 1kVA, 1PRI/1SEC (Single Bushing). Control Model - 651R Customer Special. 35 Foot Control Cable. Three Source Side Voltage Sensors. NEMA 2-Hole Lug. Both Line and Load Side Arrester Brackets, 9kV - 7.65kV MCOV Surge Arresters, Top Bushing of MVR (Vented Style) Wildlife Protection, Position Indicator - Standard Green Open/Red Closed. Ships Completely Assembled and Site Ready.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Recloser

Specifications

Voltage Rating

15 kV

Amperage Rating

800 A

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here