Alternate Catalog No. : R31311AEDXABXXSYS0TQ
Catalog No. : 1311AEDXABXXSYS0TQ
Description: MVR,3PH,15KV, SEL651R, 30FT CABLE
UPC: 75114327565
Three Phase, MVR Recloser, 15KV, 1 Single Oil Filled CPT 7200V, 120V 1KA 1PRI/1SEC (Single Bushing), Customer Selected 651R, 30 Foot Control Cable, Aerial Lug, Both Line and Load Side Arrestor Brackets
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Three Phase |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |