Catalog No. : 13100A
Description: 14 TON HYD HEAD 10,000 PSI MAX PRES
UPC: 786210787312
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Installs copper through 900 kcmil and aluminum through 750 kcmil. Installs copper C-taps # 54755 through # 54775 and aluminum taps through # 63150. Uses standard T&B Color-Keyed 15500 series dies. Includes carrying case. |
|
Application |
Up to 900 kcmil copper lugs & splices, Up to 750 kcmil aluminum lugs & splices, CHT814-10 to CHT2502-6 copper H-Taps, 63105 to 63148 aluminum H-Taps, 54755 to 54775 C-Taps |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Overall Length |
11-1/2 in |
|
Suitable for |
Cable lugs and connectors |
|
Compression shape |
Hexagon |
|
Cross section |
5.26-380 mm² |
|
AWG-range |
10-750 |
|
Length |
292.1 mm |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Hydraulic compression head |
|
Inserts exchangeable |
N |
|
Number of included inserts |
0 |
|
With automatic return |
Y |