Catalog No. : 1301-47A
Description: CURRENT SENSOR 25KV
UPC: 783786592166
Descriptors
|
Category |
Current sensors |
|
Special Features |
Easy Installation. No Line Cutting or Dead-Ending Required. No Service Interruption or Loss of Revenue. Rugged, Long-Life, No Maintenance Design withstands continuous high Current, transients and Switching Surges. Broad operating range meets increasing load requirements without requiring sensor change. Low output voltage only 1V per 60 Amps on line current, elimates dangerous shock hazards, and output need not be shortened when disconnected. |
|
Application |
Sensors provide reliable current measurement for distribution systems - from zero to thousands of amps. |
Specifications
|
Accuracy |
0.1 at 120 Amps |
|
Amperage Rating |
0 to 1000 A |
|
Voltage Rating |
25 kV |
Classifications
|
Brand Name |
Joslyn |
Dimensions
|
Size |
12.5 inch (317mm) High X 7.0 inch (178mm) wide. 12 inch Cable. |