Catalog No. : 129A506G01
Description: FT-1 TEST BLOCK
UPC:
FT1 (129A506G01 - P X X X X X X P P P) Black Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
P X X X X X X P P P |
|
Cover |
Black |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P1 X0 X0 X0 X0 X0 X0 P1 P1 P1 |
|
No. of Currents |
0 |
|
No. of Potatials |
4 |
|
Number of Poles |
4 |