Catalog No. : 1284AL
Description: 3-1/2IN PIPESTRAP IMC ALUM
UPC: 786210801940
Descriptors
|
Category |
Metal straps |
|
Special Features |
Designed to Fit Each Size of Conduit Snugly. High Reinforcing Ribs on Each Side Increase Strength, Reduce Weight |
|
Application |
To Support and Securely Fasten Rigid Metal Conduit and Intermediate Metal Conduit to the Supporting Surface |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA |
Dimensions
|
Size |
3-1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441502 | N/A | REPORT LR2884-239 | N/A |
| CSA | 4484 | 441502 | N/A | 2208225 | N/A |
|
Type of fastening |
Screwing |
|
Connection type construction part |
Pipe/cable |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Other |
Documents/Support Tools
|
Sales Drawing |