text.skipToContent text.skipToNavigation

Catalog No. : 1263

Description:  1-1/4 TO 3/4IN FEMALE REDUCER IRON

UPC: 786210012636

1-1/4 Inch to 3/4 Inch Female Reducer, Malleable Iron for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Adapt any outlet to the next smaller size of conduit. Hex shoulder makes wrench tightening convienient.
  • Suitable for use in hazardous locations where general purpose equipment is specifically permitted by the NEC; Class I, Div. 2; Class II, Div. 1 & 2, NEC 501-4(b); 502-4(a)(b); 503-3(a)(b)

Descriptors

Category

Electrical conduit coupling

Application

Female Reducer to Connect Two Different Sizes of Rigid/IMC Conduit

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

1-1/4 to 3/4 in

Outside Diameter

1-13/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
UL E23018 N/A N/A N/A N/A
ETIM EC000938 Enlargement/reducing ring

Thread type inner thread

NPT

Thread size inner thread (inch)

3/4 inch

Thread type outer thread

NPT

Thread size outer thread (inch)

1 1/4 inch

Material

Other

Nickel-plated

N

Documents/Support Tools

Sales Drawing

Click here