Catalog No. : 1254
Description: 2 TO 1-1/2IN FEMALE REDUCER IRON
UPC: 786210012544
- Adapt any outlet to the next smaller size of conduit. Hex shoulder makes wrench tightening convienient.
- Suitable for use in hazardous locations where general purpose equipment is specifically permitted by the NEC; Class I, Div. 2; Class II, Div. 1 & 2, NEC 501-4(b); 502-4(a)(b); 503-3(a)(b)
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
Female Reducer to Connect Two Different Sizes of Rigid/IMC Conduit |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
2 to 1-1/2 in |
|
Outside Diameter |
2-3/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Thread type inner thread |
NPT |
|
Thread size inner thread (inch) |
1 1/2 inch |
|
Thread type outer thread |
NPT |
|
Thread size outer thread (inch) |
2 inch |
|
Material |
Other |
|
Nickel-plated |
N |
Documents/Support Tools
|
Sales Drawing |