Catalog No. : 125-TB
Description: 1.25 INCH STEEL CONDUIT BUSHING
UPC: 786210001258
1-1/4 Inch Steel Bushing for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- High ribs make tightening easy with fingers or with wrench.
- Locknut-type base gives improved bonding and resist loosening under conditions of vibration.
Descriptors
|
Category |
Electrical bushing |
|
Special Features |
Smoothly Rounded Shoulder Covers End of Conduit, Broad Flange Covers Knockout Hole. |
|
Application |
For Use with Rigid/IMC Conduit |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
1-1/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| CSA | 4484 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC001181 Sealing ring
|
Model |
Other |
|
Outer diameter |
48.42 mm |
|
Material |
Metal |
Documents/Support Tools
|
Sales Drawing |