Catalog No. : 1247
Description: 1-1/4 TO 1-1/2IN MALE ENLARGER IRON
UPC: 786210012476
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Adapt an Outlet Hole to The Next Larger Size of Conduit. Rough Ends of Conduit Carefully Covered by Built-In Bushing. |
|
Application |
Suitable for Use In Hazardous Locations Where General Purpose Equipment is Specifically Permitted by The NEC, Class I, Div. 2, Class II, Div. 1 & 2, NEC 501-4(B), 502-4(A)(B), 503-3(A)(B). |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Hub Size |
1-1/4 to 1-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Thread type inner thread |
NPT |
|
Thread size inner thread (inch) |
1 1/2 inch |
|
Thread type outer thread |
NPT |
|
Thread size outer thread (inch) |
1 1/4 inch |
|
Material |
Other |
|
Nickel-plated |
N |
Documents/Support Tools
|
Sales Drawing |