Catalog No. : 1246-TB
Description: 3/4 TO 1IN MALE ENLARGER IRON
UPC: 786210357485
3/4 Inch to 1 Inch Male Enlarger, Malleable Iron for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Adapt an Outlet Hole to The Next Larger Size of Conduit. Rough Ends of Conduit Carefully Covered by Built-In Bushing. |
|
Application |
Suitable for Use In Hazardous Locations Where General Purpose Equipment is Specifically Permitted by The NEC, Class I, Div. 2, Class II, Div. 1 & 2, NEC 501-4(B), 502-4(A)(B), 503-3(A)(B). |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Hub Size |
3/4 to 1 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |