text.skipToContent text.skipToNavigation

Catalog No. : 1245

Description:  1/2 TO 3/4IN MALE ENLARGER IRON

UPC: 786210012452

1/2 Inch to 3/4 Inch Male Enlarger, Malleable Iron for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Special Features

Adapt an Outlet Hole to The Next Larger Size of Conduit. Rough Ends of Conduit Carefully Covered by Built-In Bushing.

Application

Suitable for Use In Hazardous Locations Where General Purpose Equipment is Specifically Permitted by The NEC, Class I, Div. 2, Class II, Div. 1 & 2, NEC 501-4(B), 502-4(A)(B), 503-3(A)(B).

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Hub Size

1/2 to 3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC000938 Enlargement/reducing ring

Thread type inner thread

NPT

Thread size inner thread (inch)

3/4 inch

Thread type outer thread

NPT

Thread size outer thread (inch)

1/2 inch

Material

Other

Nickel-plated

N

Documents/Support Tools

Sales Drawing

Click here