text.skipToContent text.skipToNavigation

Catalog No. : 123-TB

Description:  3/4 INCH STEEL CONDUIT BUSHING

UPC: 786210357355

3/4 Inch Steel Bushing for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • High ribs make tightening easy with fingers or with wrench.
  • Locknut-type base gives improved bonding and resist loosening under conditions of vibration.

Descriptors

Category

Electrical bushing

Special Features

Smoothly Rounded Shoulder Covers End of Conduit, Broad Flange Covers Knockout Hole.

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Steel

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA
UL E23018, CSA

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here