Catalog No. : 1227-TB
Description: 2IN INSULATED IRON BUSHING
UPC: 786210357454
1-1/2 Inch Insulated Bushing, Malleable Iron, Blue Insulating Liner In Throat for Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Special Features |
T&B Insulated Fittings Reduce Wire Pulling Effort by As Much As 50 Percent |
|
Application |
For Use with Rigid/IMC Conduit |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |