Catalog No. : 1223-G
Description: PULL BOX STR 2X24 IN PVC CTD GRY
UPC: 704508027605
PVC Coated 24 Inch Straight, Pull Box, Hub Size 2 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical junction box |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
Serve as Pulling Fittings, Provide Openings for Splicing |
Specifications
|
Material |
Steel |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
2 Inch |