Catalog No. : 1214TB
Description: 1-1/4IN PIPESTRAP STL RIGID/IMC
UPC: 786210012148
Descriptors
|
Category |
Metal straps |
|
Special Features |
Elongated Bolt Hole Makes Alignment Easy, Even When Holes In Mounting Surface are off Center, Snap on Features |
|
Application |
To Support and Securely Fasten Rigid Metal Conduit and Intermediate Metal Conduit to the Supporting Surface |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA |
Dimensions
|
Size |
1-1/4 Inch |
|
Type of fastening |
Screwing |
|
Connection type construction part |
Pipe/cable |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |