Catalog No. : 1211-C
Description: 1/2IN PIPESTRAP 1/4IN HOLE STL IMC
UPC: 786210360508
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Metal straps |
|
Special Features |
Snap on Features |
|
Application |
To Support and Securely Fasten Rigid Metal Conduit and Intermediate Metal Conduit to the Supporting Surface |
Specifications
|
Material |
Zinc Plated Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA |
Dimensions
|
Size |
1/2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441502 | N/A | N/A | N/A |
| CSA | 4484 | 441502 | N/A | 2206122 | N/A |
|
Type of fastening |
Screwing |
|
Connection type construction part |
Pipe/cable |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |