Catalog No. : 120M10-A-90
Description: LUG 90DEG 120MM2 M10 CL A 1HL PNK
UPC: 786209808196
Metric Lug, Copper, Electro-Tin Plating Finish, Class A, Cable Size 120mm Squared, Bolt Size M10, 90 Degree, Pink, 1 Hole
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
120 mm2 |
|
Number Of Holes |
1 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
|
Color |
Pink |
Classifications
|
Brand Name |
Spec-Kon |
Dimensions
|
Stud Size |
M10 |