text.skipToContent text.skipToNavigation

Catalog No. : 12062

Description:  INSTALL DIE 12050 TOOL RB TERM

UPC: 786210918419

Installing Die for 12050 - Terminal Type RB Disconnect, AWG Wire Size 16-14
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Application

Installation Die for 12050, Disconnect Type RB

Classifications

Brand Name

Application Tooling

Dimensions

Size

16-14 AWG

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Insulated cable connections

AWG-range

16-14