Catalog No. : 12011R-500
Description: 2 INCH FLEX PLUS RED ENT
UPC: 34481149187
- One piece ENT coupling, threaded terminator and rigid non-metallic conduit fittings are rated concrete tight without tape.
- Lightweight, hand bendable, and free from sharp edges which reduces installation time and saves money.
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Recognized for use with PVC rigid non-metallic conduit fittings with all size of ENT. |
|
Application |
Flex-Plus Blue ENT is a non-metallic flexible raceway for use in walls, floors, and non-plenum ceilings. |
Specifications
|
Material |
Non-metallic |
|
Color |
Red |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E73317 |
Dimensions
|
Trade Size |
2 Inches |
|
Outside Diameter |
2.375 in |
|
Inside Diameter |
2.030 in |
|
Length |
500 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 83580 | 185201 | N/A | 2101573 | N/A |
| UL | E73317 | N/A | FKHU | N/A | N/A |
|
Nominal diameter |
50.8 mm |
|
Nominal size in inch |
2 inch |
|
Outer diameter |
2.375 inch |
|
Inner diameter |
2.03 inch |
|
Material |
Polyvinyl chloride (PVC) |
|
Bending radius, static |
241.3 mm |
|
Colour |
Red |
|
Sheathing material |
Not sheathed |
|
Halogen free |
N |
|
Approved according to DIN EN 61386-23 |
N |
|
Approved according to UR |
N |
|
Approves according to Vd TÜV/GGVS |
N |
|
Approved according to LUL/British Standard |
N |
|
Approved according to Lloyd's Register TA |
N |
|
Approved according to UTAC |
N |
|
Approved according to DIN 5510 |
N |
|
Approved according to NF F 16-101 |
N |