Catalog No. : 12009T-750
Description: 1.25IN BLUE ENT 750RL W/1250No TAPE
UPC: 34481194835
Descriptors
|
Category |
Electrical conduit |
|
Application |
For use in walls, floors and non-plenum ceilings |
Specifications
|
Material |
PVC |
|
Color |
Blue |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Trade Size |
1-1/4 Inch |
|
Outside Diameter |
1.66 in |
|
Inside Diameter |
1.402 in |
|
Length |
750 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal diameter |
31.75 mm |
|
Nominal size in inch |
1 1/4 inch |
|
Outer diameter |
1.66 inch |
|
Inner diameter |
1.402 inch |
|
Material |
Polyvinyl chloride (PVC) |
|
Bending radius, static |
177.8 mm |
|
Colour |
Blue |
|
Sheathing material |
Not sheathed |
|
Halogen free |
N |
|
Approved according to DIN EN 61386-23 |
N |
|
Approved according to UR |
N |
|
Approves according to Vd TÜV/GGVS |
N |
|
Approved according to LUL/British Standard |
N |
|
Approved according to Lloyd's Register TA |
N |
|
Approved according to UTAC |
N |
|
Approved according to DIN 5510 |
N |
|
Approved according to NF F 16-101 |
N |
Documents/Support Tools
|
Support/Tools |