text.skipToContent text.skipToNavigation

Catalog No. : 12007-100

Description:  3/4 INCH BLUE ENT 100 COIL

UPC: 34481231837

ENT Flexible Raceway, Size 3/4 Inch, Nominal Inner Diameter 0.76 Inches, Nominal Outer Diameter 1.05 Inches, Minimum Bend Radius 6 Inches, Color Blue, Length 100 Feet
View More View Less
For more info visit:  electrification.us.abb.com
  • One piece ENT coupling, threaded terminator and rigid non-metallic conduit fittings are rated concrete tight without tape.
  • Lightweight, hand bendable, and free from sharp edges which reduces installation time and saves money.

Descriptors

Category

Electrical conduit

Special Features

Recognized for use with PVC rigid non-metallic conduit fittings with all size of ENT.

Application

Flex-Plus Blue ENT is a non-metallic flexible raceway for use in walls, floors, and non-plenum ceilings.

Specifications

Material

Non-metallic

Color

Blue

Classifications

Brand Name

Carlon

Standard

UL E73317

Dimensions

Trade Size

3/4 Inch

Outside Diameter

1.05 in

Inside Diameter

0.76 in

Length

100 ft

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001175 Corrugated plastic hose

Nominal diameter

19.05 mm

Nominal size in inch

3/4 inch

Outer diameter

1.05 inch

Inner diameter

0.76 inch

Material

Polyvinyl chloride (PVC)

Bending radius, static

152.4 mm

Colour

Blue

Sheathing material

Not sheathed

Halogen free

N

Approved according to DIN EN 61386-23

N

Approved according to UR

N

Approves according to Vd TÜV/GGVS

N

Approved according to LUL/British Standard

N

Approved according to Lloyd's Register TA

N

Approved according to UTAC

N

Approved according to DIN 5510

N

Approved according to NF F 16-101

N

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here