Alternate Catalog No. : R111XXXXXX4BXXSY01E8
Catalog No. : 11XXXXXX4BXXSY01E8
Description: MVR, 15KV, 1PH, 800A, NO CONTROL
UPC: 75114361521
Molded Vacuum Recloser, 15kV, 1-Phase, 800 Amps, No Control Power Transformers, No Control Model, No Control Cable, No Source Side Voltage Sensing, 4-Hole NEMA Lug, Both Line and Load Side Arrester Brackets, No Surge Arresters, No Wildlife Protectors. Standard Position Indicator - Green/Open, Red/Closed. Ships Completely Assembled and Site Ready.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Single Phase |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |